The PCSB4-2-12Y Multi-Tap Mechanical Lug has a flexible design that can be used as a tap, splice, or dead-end Lug. Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. Insulated with clear PVC to eliminate the need for taping and allow for visual inspection of the complete conductor insertion. UL Listed and CSA Certified.
Application | Aluminum or Copper Code Conductors |
Product Type | Double-Sided Multi-Tap Connector |
Base Material | Aluminum |
Minimum Aluminum Conductor Size (AWG) | 14 |
Minimum Copper Conductor Size (AWG SOL) | 14 |
Minimum Copper Conductor Size (AWG STR) | 14 |
Maximum Aluminum Conductor Size (AWG) | 4 |
Maximum Copper Conductor Size (AWG SOL) | 10 |
Maximum Copper Conductor Size (AWG STR) | 4 |
Number of Ports | 2 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.7 |
Overall Length (In.) | 1.23 |
Overall Length (mm) | 31.2 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Insulation Material | Clear PVC |
Finish/Coating | Tin-Plated |
Standards Met | UL listed and CSA certified for use up to 600V & Temperature Rated to 90°C |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Hex Size (In.) | 1/8 |
Hex Size (mm) | 3.17 |
Sub Brand | Pan-Lug™ |
Wire Strip Length (In.) | 0.56 |
Wire Strip Length (mm) | 14.2 |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation. |
UPC | 07498359754 |
Std. Pkg. Qty. | 12 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Multi-Tap Insulated Connectors PCSB4 Series Part Drawing C41573 | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
Reliable Infrastructure for Renewable Energy - Video 16:9 | English | ||
MSDS | Safety Data Sheet T-MSDS-005-PC | English |