PCSB4-3-12Y

Multi-Tap Mechanical Connectors, Double Sided

Multi-Tap connector, double-sided, clear insulation, 3 ports, #4 - #14 STR, #10 - #14 SOL.

Specifications

Material

Aluminum / Clear PVC

Conductor Material

Copper and Aluminum

Product Type

Multi-Tap Mechanical Connectors, Double Sided

Copper and Aluminum Conductor Size Range

#4 - #14 AWG STR #10 - #14 AWG SOL

No. of Ports

3

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.25 (31.8)

Hex Key Size (In.)

1/8

Length In (mm)

1.76 (44.7)

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Width In (mm)

1.50 (38.1)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Clear PVC

Part Number Series

PCSB

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359756

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0729

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Multi-Tap Insulated Connectors PCSB4 Series

US English

Catalog Cut Sheets

PCSB4-2-12Y Product Page

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products