PCSB4-5S-6Y

Multi-Tap Mechanical Connectors, Single Sided

Multi-Tap connector, single-sided, clear insulation, 5 ports, #4 - #14 STR.

Specifications

Material

Aluminum / Clear PVC

Conductor Material

Copper and Aluminum

Product Type

Multi-Tap Mechanical Connectors, Single Sided

Copper and Aluminum Conductor Size Range

#4 - #14 AWG STR #10 - #14 AWG SOL

No. of Ports

5

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.25 (31.8)

Hex Key Size (In.)

1/8

Length In (mm)

2.82 (71.6)

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Width In (mm)

1.25 (31.8)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Clear PVC

Part Number Series

PCSB

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359802

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0313

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Multi-Tap Insulated Connectors PCSB4 Series Single Sided

US English

Catalog Cut Sheets

PCSB4-2S-12Y Product Page

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products