PCSBMT2/0-12S1Y

Multi-Tap Mechanical Connectors, Single Sided, with Mounting Holes

Multi-Tap connector, single-sided mounting, 12 ports, 2/0 - #14 STR.

Specifications

Material

Aluminum / Clear PVC

Overall Height (In.)

1.5

Overall Height (mm)

38.1

Conductor Material

Copper and Aluminum

Product Type

Multi-Tap Mechanical Connectors, Single Sided, with Mounting Holes

Copper and Aluminum Conductor Size Range

2/0 - #14 AWG STR #10 - #14 AWG SOL

Number of Ports

12

Height 1 In. (mm)

Height 2 In. (mm)

Hex Key Size (In.)

3/16

Mounting Hole Spacing In. (mm)

8.99 (228.3)

NEMA Hole Spacing

Width In (mm)

1.31 (33.3)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Clear PVC

Part Number Series

PCSBMT

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498366707

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1221

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PCSBMT2/0-4S-3Y Product Page

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products