PCSBMT2/0-8S-2Y

Multi-Tap Mechanical Connectors, Single Sided, with Mounting Holes

Multi-Tap connector, single-sided mounting, 8 ports, 2/0 - #14 STR.

Specifications

Material

Aluminum / Clear PVC

Conductor Material

Copper and Aluminum

Product Type

Multi-Tap Mechanical Connectors, Single Sided, with Mounting Holes

Copper and Aluminum Conductor Size Range

2/0 - #14 AWG STR #10 - #14 AWG SOL

No. of Ports

8

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.50 (38.1)

Hex Key Size (In.)

3/16

Length In (mm)

6.89 (175)

Mounting Hole Spacing In. (mm)

6.30 (160.0)

NEMA Hole Spacing

Width In (mm)

1.31 (33.3)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Clear PVC

Part Number Series

PCSBMT

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360227

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0486

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PCSBMT2/0-4S-3Y Product Page

US English

Part Drawings

Multi-Tap Conn. with Clear Insul., Single-Sided, with Mt. Holes, PCSBMT2/0-S

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products