PCSBMT250-10-2Y

Multi-Tap Mechanical Connectors, Double Sided, with Mounting Holes

Multi-Tap connector, double-sided mounting, 10 ports, 250 kcmil - #10 STR.

Specifications

Material

Aluminum / Clear PVC

Overall Height (In.)

2.3

Overall Height (mm)

57.4

Conductor Material

Copper and Aluminum

Product Type

Multi-Tap Mechanical Connectors, Double Sided, with Mounting Holes

Copper and Aluminum Conductor Size Range

250 kcmil - #10 AWG STR

Number of Ports

10

Height 1 In. (mm)

Height 2 In. (mm)

Hex Key Size (In.)

5/16

Mounting Hole Spacing In. (mm)

10.57 (268.5)

NEMA Hole Spacing

Width In (mm)

2.63 (66.8)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Clear PVC

Part Number Series

PCSBMT

Includes

Each port pre-filled with oxide inhibiting joint compound

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498360228

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.4190

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PCSBMT2/0-4-3Y Product Page

US English

Part Drawings

Multi-Tap Conn. with Clear Insul., Double-Sided, with Mt. Holes, PCSBMT250

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products