PNL-1000-3

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight tongue lug, 500 - 1000 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Material

Cast Copper

Product Type

Mechanical Connectors - Lugs

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

500 kcmil - 1000 kcmil

Conductor Material

Copper

Hex Key Size (In.)

1/2

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

UL and CSA Voltage Rating

600V

Width In (mm)

0.82

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498363256

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

One-Hole, Straight Tongue Lug, PNL

US English

Catalog Cut Sheets

ML8T-CY Product Page

US English

Related Products