PNL-1/0-2-L

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug, #8 SOL - 1/0 STR, 5/16 (7.9mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Cast Copper

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#8 SOL - 1/0 STR

BMEcat - Halogen Free

true

Conductor Material

Copper

Hex Key Size (In.)

1/4

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

Sub Brand

Pan-Lug

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.72

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363261

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1145

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue Lug

US English

Catalog Cut Sheets

PNL Product Page

US English

Related Products