PNL-250-2-Q

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight tongue lug, #6 SOL - 250 kcmil, 3/8 (9.5mm) stud hole.

Specifications

Material

Cast Copper

Product Type

Mechanical Connectors - Lugs

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#6 SOL - 250 kcmil

BMEcat - Halogen Free

true

Conductor Material

Copper

Hex Key Size (In.)

1/4

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.82

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498363262

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0733

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two-Hole, Straight Tongue Lug

US English

Catalog Cut Sheets

PNL Product Page

US English

Related Products