PNLC-250-1

Mechanical Connectors - Splices

Two-set screw splice, copper, type PNLC, #6 SOL - 250 kcmil.

Specifications

Product Type

Mechanical Connectors - Splices

Material

Cast Copper

Copper Conductor Size Range

#6 SOL - 250 kcmil

CE Compliant

NA

Conductor Material

Copper

Hex Key Size (In.)

3/8

Length In (mm)

2.13 (54.1)

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

Sub Brand

Pan-Lug

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

0.97 (24.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363266

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Set Screw Splice

US English

Related Products