PNLC-500-1

Mechanical Connectors - Splices

Two-set screw splice, copper, type PNLC, #4 SOL - 500 kcmil.

Specifications

Product Type

Mechanical Connectors - Splices

Material

Cast Copper

Copper Conductor Size Range

#4 SOL - 500 kcmil

Conductor Material

Copper

Hex Key Size (In.)

3/8

Length In (mm)

3.00 (76.2)

Part Features

Corrosion resistant copper alloy,compact design,inspection window,high strength connection.

Sub Brand

Pan-Lug

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

Width In (mm)

1.38 (34.9)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498363267

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Two Set Screw Splice

US English

Related Products