Product Type |
Loose Piece Ring Terminal |
Barrel Type |
Seamless Tubular |
Insulation |
Non-Insulated |
Panduit Color Code |
Metallic |
Part Number Series |
S |
Clearance |
— |
Stock |
0.13 |
Stock (mm) |
3302.0 |
Wire Strip Length (mm) |
17.4625 |
Flammability Rating |
N/A |
CA-800/EZ Series Crimp Die |
— |
CA9 Series Crimp Die |
— |
CSA Certified |
C22.2 No. 65-13 |
Mil. Std. Part Number |
— |
UL Listed |
486A-486B File #E52164 |
American Bureau Shipping Approved |
Yes |
Conductor Material |
Copper |
Length In (mm) |
2.10 (53.3) |
Material |
Tin-Plated Copper |
Part Features |
Seamless tubular barrel provides a consistent high performance quality crimp, Round double thick toungue for reliable power applications, Barrel of terminal internally beveled to provide quick and easy wire insertion, Inspection window allows visual inspection of proper wire insertion. |
Stud Size Metric |
NA |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Width In (mm) |
0.85 (21.6) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
100 |
UPC |
07498360040 |
Std. Pkg. Qty. |
100 |
Std. Pkg. Volume (cf) |
0.0290 |
Std. Ctn. Qty. |
400 |
Std. Ctn. Volume (cf) |
0.1161 |
Installation Documents |
Tubular Ring Terminals S-R: T-PMPI-304-PC |
US English |
|
Part Drawings |
TUBULAR TERMINALS C41178 |
US English |
|
Selection Guides |
Terminal Tools Selection Guide |
US English |