S2-12R-T

Loose Piece Ring Terminal

Tubular Ring Terminal, 2 and 1 AWG, 1/2 stud size, non-insulated, bulk package.

Specifications

Material

Tin-Plated Copper

Product Type

Loose Piece Ring Terminal

Barrel Type

Seamless Tubular

Color Code

Metallic

Insulation Material

Non-Insulated

Part Number Series

S

Clearance

Stock

0.09

Stock (mm)

2286.0

Wire Strip Length (mm)

15.875

Flammability Rating

N/A

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65-13

Mil. Std. Part Number

UL Listed

486A-486B File #E52164

American Bureau Shipping Approved

Yes

Conductor Material

Copper

Part Features

Seamless tubular barrel provides a consistent high performance quality crimp, Round double thick toungue for reliable power applications, Barrel of terminal internally beveled to provide quick and easy wire insertion, Inspection window allows visual inspection of proper wire insertion.

Stud Size Metric

M12

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Width In (mm)

0.79 (20.1)

RoHS Compliancy Status

Compliant

Min. Order Qty.

200

Sub Brand

Pan-Lug

Packaging Details

UPC

07498360032

Std. Pkg. Qty.

200

Std. Pkg. Volume (cf)

0.1448

Std. Ctn. Qty.

800

Std. Ctn. Volume (cf)

0.5793

Resources

Part Drawings

TUBULAR TERMINALS C41178

US English

Selection Guides

Terminal Tools Selection Guide

US English

Installation Documents

Tubular Ring Terminals S-R: T-PMPI-304-PC

US English

Related Products