S4/0-38R-C

Loose Piece Ring Terminal

Tubular Ring Terminal, 4/0 AWG, 3/8 stud size, non-insulated, bulk package.

Specifications

Product Type

Loose Piece Ring Terminal

Barrel Type

Seamless Tubular

Insulation

Non-Insulated

Panduit Color Code

Metallic

Part Number Series

S

Clearance

Stock

0.14

Stock (mm)

3556.0

Wire Strip Length (mm)

23.8125

Flammability Rating

N/A

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No. 65-13

Mil. Std. Part Number

UL Listed

486A-486B File #E52164

American Bureau Shipping Approved

Yes

Conductor Material

Copper

Length In (mm)

2.30 (58.4)

Material

Tin-Plated Copper

Part Features

Seamless tubular barrel provides a consistent high performance quality crimp, Round double thick toungue for reliable power applications, Barrel of terminal internally beveled to provide quick and easy wire insertion, Inspection window allows visual inspection of proper wire insertion.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Width In (mm)

1.06 (26.9)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360048

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1221

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Installation Documents

Tubular Ring Terminals S-R: T-PMPI-304-PC

US English

Part Drawings

TUBULAR TERMINALS C41178

US English

Related Products