BS14-C

Loose Piece Splices

Butt Splice, non-insulated, 16 – 14 AWG, standard package.

Specifications

Style

Butt Splice

Wire Range In. (mm²)

16 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Non-Insulated

Panduit Color Code

Metallic

Plating Type

Tinned

Part Number Series

BS

Length In (mm)

0.62 (15.7)

Max. Insulation Diameter In. (mm)

Wire Strip Length In. (mm)

9/32" (7.1)

Flammability Rating

N/A

Max. Voltage Rating

2000V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Bottle

Pieces Per Reel

Material

Copper

Part Features

• Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel • Non-insulated barrel can be used to provide an economical termination when insulation is not required

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383202

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0040

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0398

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Cross References

Loose Piece and ReelSmart Replacement Part Cross Reference

US English

Catalog Cut Sheets

BS22-C Product Page

US English

Part Drawings

Butt Splice, Non- Insulated #22-10

US English

Related Products