BSK10-D

Loose Piece Splices

Butt Splice 12 – 10 AWG, KYNAR insulated, bulk package.

Specifications

Style

Butt Splice

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Sleeved Barrel

Base Material

Copper

Insulation

Kynar

Panduit Color Code

Yellow Stripe

Plating Type

Tinned

Part Number Series

BSK

Length In (mm)

1.2 (32)

Max. Insulation Diameter In. (mm)

0.23 (5.7)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

V0

Max. Voltage Rating

600V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

cULus

UL Listed

Yes

Packaging Type

Box

Pieces Per Reel

Material

Kynar

Part Features

• For nuclear containment areas and high temperature to 300°F (150°C) applications • Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications • Inspection window to visually ensure wire extends all the way to the wire stop • Internal wire stop assures proper length of insertion into terminal barrel • Designed to splice two solid or stranded wires together to repair or lengthen wires

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498364555

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Kynar Butt Splices -BSK - A41754

US English

Specification Sheets

Kynar Insulated Butt Splices Specification Sheet

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products