BSN10-2K

Splices on Reel

Butt Splice, standard nylon insulated, 12 – 10 AWG wire range.

Specifications

Material

Standard Nylon

Finish/Coating

Tinned

Style

Butt Splice

Wire Range In. (mm²)

12 - 10 AWG (4.0 - 6.0)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Color Code

Yellow

Insulation Material

Nylon

Plating Type

Tinned

Part Number Series

BSN

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

HB

Maximum Output Voltage (V)

600

CA-800/EZ Series Crimp Die

CD-800-17

CA9 Series Crimp Die

CD9-17B

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Package Type

Reel

Pieces Per Reel

2000

Insulation Diameter (In.)

0.23

Insulation Diameter (mm)

5.8

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,000

Packaging Details

UPC

07498373308

Std. Pkg. Qty.

2000

Std. Pkg. Volume (cf)

0.8587

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PV18-P47B-3K Product Page

US English

Part Drawings

Butt Splices Nylon Insulated and Premium Grade Nylon

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products