BSP14-3K

Splices on Reel

Butt Splice, premium nylon insulated, 18 – 14 AWG wire range.

Specifications

Material

Premium Nylon

Style

Butt Splice

Wire Range In. (mm²)

18 - 14 AWG (1.5 - 2.5)

Barrel Configuration

Standard

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Premium Nylon

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

BSP

Length In (mm)

0.96 (24.4)

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

V2

Max. Voltage Rating

600V

CA-800/EZ Series Crimp Die

CD-800-2

CA9 Series Crimp Die

CD9-2A

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Reel

Pieces Per Reel

3000

Part Features

• Continuously molded design provides reliable, consistent performance through the applicator for a high quality termination every time • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel • Premium grade nylon insulation available for applications requiring a tighter grip around the wire insulation for maximum strain relief

RoHS Compliancy Status

Compliant

Min. Order Qty.

3,000

Packaging Details

UPC

07498383019

Std. Pkg. Qty.

3000

Std. Pkg. Volume (cf)

0.9208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PV18-P47B-3K Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Part Drawings

Butt Splices Nylon Insulated and Premium Grade Nylon

US English

Related Products