BSV10X-D

Loose Piece Splices

Butt Splice, 12 –10 AWG, vinyl insulated, bulk package.

Specifications

Style

Butt Splice

Wire Range In. (mm²)

12 - 10 AWG (2.5 - 6.0)

Barrel Configuration

Expanded

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Yellow

Plating Type

Tinned

Part Number Series

BSV

Length In (mm)

1.17 (29.7)

Max. Insulation Diameter In. (mm)

0.26 (6.6)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

V0

Max. Voltage Rating

600V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Box

Pieces Per Reel

Material

Vinyl

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Designed to splice two solid or stranded wires together to repair or lengthen wires • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498383105

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1019

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Butt Splices - Vinyl Insulated

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products