BSV10X-Q

Loose Piece Splices

Butt Splice, 12 – 10 AWG, vinyl insulated, standard package.

Specifications

Material

Vinyl

Finish/Coating

Tinned

Note

BSV10X-Q replaces BSV10X-L

Style

Butt Splice

Wire Range In. (mm²)

12 - 10 AWG (2.5 - 6.0)

Barrel Configuration

Expanded

Barrel Type

Brazed Seam

Base Material

Copper

Color Code

Yellow

Insulation Material

Vinyl

Plating Type

Tinned

Part Number Series

BSV

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

V0

Maximum Output Voltage (V)

600

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Package Type

Bottle

Pieces Per Reel

Insulation Diameter (In.)

0.26

Insulation Diameter (mm)

6.6

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Designed to splice two solid or stranded wires together to repair or lengthen wires • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498352161

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0641

Resources

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Part Drawings

Butt Splices - Vinyl Insulated

US English

Catalog Cut Sheets

BSN22-C Product Page

US English

Selection Guides

Terminal Tools Selection Guide

US English

Related Products