BSV18X-E

Loose Piece Splices

Butt Splice, 22 – 18 AWG, vinyl insulated, convenience package.

Specifications

Style

Butt Splice

Wire Range In. (mm²)

22 - 18 AWG (0.5 - 1.5)

Barrel Configuration

Expanded

Barrel Type

Brazed Seam

Base Material

Copper

Insulation

Vinyl

Panduit Color Code

Red

Plating Type

Tinned

Part Number Series

BSV

Length In (mm)

1.03 (26.2)

Max. Insulation Diameter In. (mm)

0.17 (4.3)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

V0

Max. Voltage Rating

600V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

C22.2 No 65

UL Listed

UL 486C

Packaging Type

Bag

Pieces Per Reel

Material

Vinyl

Part Features

• Expanded wire entry designed to accommodate wire with a larger insulation thickness • Designed to splice two solid or stranded wires together to repair or lengthen wires • Internal wire stop assures proper length of insertion into terminal barrel

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498334189

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0136

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0681

Resources

Selection Guides

Terminal Tools Selection Guide

US English

Cross References

Obsolete and Replacement Part Numbers for Small Pack Terminals

US English

Part Drawings

Butt Splices - Vinyl Insulated

US English

Selection Guides

Convenience Pack Terminals - WW-TMFL05

US English

Related Products