ESV8-ESV14-Q

Step-Down Splice

StrongHold™ Step-Down Butt Splice, vinyl insul, 8 AWG to 16 - 14 AWG

Specifications

Barrel Configuration

Standard

Color

Red with Blue Color Ring

Finish

Tin-Plated

For Use With

KST-HDC38A

Insulation

Vinyl

Insulation Diameter (In.)

0.33

Insulation Diameter (mm)

8.5

Material

Copper

Maximum Voltage (V)

600

Overall Length (In.)

1.40

Overall Length (mm)

35.7

Packaging Type

Bag

Product Type

Step-Down Splice

Seam Type

Brazed

Temperature Rating

167

Wire Strip Length (In.)

3/8"

Wire Strip Length (mm)

9.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

61305634172

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0064

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.5146

Related Products