PISR350-1

Multi-Tap Connectors, In-Line Splicer/Reducer

Splicer/Reducer, dual rated for use with copper or aluminum conductors, clear insulation, 350 kcmil - #10 SOL.

Specifications

Material

Aluminum/PVC

Overall Height (In.)

2.3

Overall Height (mm)

59.4

Copper and Aluminum Conductor Size Range

350 kcmil - #10 AWG STR, #8 AWG SOL - #10 AWG SOL

Number of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Hex Key Size (In.)

¾

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

Tongue Thickness In. (mm)

Tongue Width In. (mm)

Width In (mm)

1.40 (35.6)

CSA Certified

C22.2 No. 65-13

Maximum Output Voltage (V)

Temperature Rating

Tin-Plating Meets ASTM B545-97, Class C

¾

UL Listed

UL 486A - UL 486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Clear PVC

Part Number Series

PISR

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498357562

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0674

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PISR2-1 Product Page

US English

Part Drawings

In-Line Splicer/Reducer with Clear Insulation - PISR

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products