PS1-E

Compression Connectors - Splices

Copper parallel splice, circular MIL range 100,000 to 130,000.

Specifications

Length (In.)

0.67

Length (mm)

17.0

Circular Mil Range Max.

130,000

Circular Mil Range Min.

100,000

Barrel I.D.

0.45

Panduit Color Code

Green

Panduit Die Index No.

P37

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

11

T&B Die Index No.

37

Packaging Details

UPC

07498390544

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Parallel Splices - Type PS

US English

Related Products