PS4-L

Compression Connectors - Splices

Copper parallel splice, circular MIL range 40,000 to 65,000.

Specifications

Overall Length (In.)

0.54

Overall Length (mm)

13.7

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (In.)

0.54

Length (mm)

13.7

Circular Mil Range Max.

65,000

Circular Mil Range Min.

40,000

BMEcat - AWG Area

NA

Barrel Inside Diameter (In.)

0.31

Color Code

Gray

Panduit Die Index Number

P29

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

8

T&B Die Index No.

29

Packaging Details

UPC

07498390542

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0296

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Parallel Splices - Type PS

US English

Related Products