PS6-L

Compression Connectors - Splices

Copper parallel splice, circular MIL range 25,000 to 40,000.

Specifications

Length (In.)

0.44

Length (mm)

11.2

Circular Mil Range Max.

40,000

Circular Mil Range Min.

25,000

Barrel I.D.

0.28

Panduit Color Code

Blue

Panduit Die Index No.

P24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

7

T&B Die Index No.

24

Packaging Details

UPC

07498390541

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Parallel Splices - Type PS

US English

Related Products