PSCBLK-Q

Compression Connectors - Splices

Copper parallel splice, black.

Specifications

Material

High Conductivity Seamless Copper

Overall Length (In.)

0.81

Overall Length (mm)

20.6

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

22.2

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (In.)

0.81

Length (mm)

20.6

Copper Conductor Size (kcmil)

640.0

Color Code

Black

Panduit Die Index Number

P45

Wire Range (mm²)

4.0 - 70

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301349

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Copper Compression Parallel Splices

US English

Press Releases

Pan-Lug Parallel Splices - Press Release

US English

Catalog Cut Sheets

PSCRED-L Product Page

US English

Installation Documents

Parallel Splice Connector - T-PMPI-284-PC

US English

Part Drawings

Code Conductor, Color Coded Parallel Splice - PSCBLK

US English

Product Bulletins

Copper Compression Parallel Splices

US English

Related Products