PSCGRN-L

Compression Connectors - Splices

Copper parallel splice, green.

Specifications

Material

High Conductivity Seamless Copper

Overall Length (In.)

0.62

Overall Length (mm)

15.7

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Hex Size (mm)

NA

Wire Strip Length (mm)

17.5

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Length (In.)

0.62

Length (mm)

15.7

Copper Conductor Size (kcmil)

520.0

Color Code

Green

Panduit Die Index Number

P37

Wire Range (mm²)

4.0 - 50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301346

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0311

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Code Conductor, Color Coded Parallel Splice - PSCGRN

US English

Catalog Cut Sheets

PSCRED-L Product Page

US English

Installation Documents

Parallel Splice Connector - T-PMPI-284-PC

US English

Press Releases

Pan-Lug Parallel Splices - Press Release

US English

Selection Guides

Copper Compression Parallel Splices

US English

Product Bulletins

Copper Compression Parallel Splices

US English

Related Products