PSCGRY-L

Compression Connectors - Splices

Copper parallel splice, gray.

Specifications

Material

High Conductivity Seamless Copper

Length (In.)

0.50

Length (mm)

12.7

Copper Conductor Size

See product bulletin SA-PCCB08

Panduit Color Code

Gray

Panduit Die Index No.

P29

Wire Range (mm²)

2.5 - 25

Wire Strip Length (mm)

11.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301344

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PSCRED-L Product Page

US English

Installation Documents

Parallel Splice Connector - T-PMPI-284-PC

US English

Part Drawings

Code Conductor, Color Coded Parallel Splice - PSCGRY

US English

Selection Guides

Copper Compression Parallel Splices

US English

Product Bulletins

Copper Compression Parallel Splices

US English

Press Releases

Pan-Lug Parallel Splices - Press Release

US English

Related Products