PSCORG-Q

Compression Connectors - Splices

Copper parallel splice, orange.

Specifications

Material

High Conductivity Seamless Copper

Overall Length (In.)

0.81

Overall Length (mm)

20.6

Wire Strip Length (mm)

22.2

Copper Conductor Size (kcmil)

710.0

Color Code

Orange

Panduit Die Index Number

P50

Wire Range (mm²)

4.0 - 95

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498301350

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Code Conductor, Color Coded Parallel Splice - PSCORG

US English

Catalog Cut Sheets

PSCRED-L Product Page

US English

Selection Guides

Copper Compression Parallel Splices

US English

Installation Documents

Parallel Splice Connector - T-PMPI-284-PC

US English

Product Bulletins

Copper Compression Parallel Splices

US English

Press Releases

Pan-Lug Parallel Splices - Press Release

US English

Related Products