PSCPUR-Q

Compression Connectors - Splices

Copper parallel splice, purple.

Specifications

Material

High Conductivity Seamless Copper

Length (In.)

0.88

Length (mm)

22.4

Copper Conductor Size

See product bulletin SA-PCCB08

Panduit Color Code

Purple

Panduit Die Index No.

P54

Wire Range (mm²)

4.0 - 95

Wire Strip Length (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498301351

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Code Conductor, Color Coded Parallel Splice - PSCPUR

US English

Catalog Cut Sheets

PSCRED-L Product Page

US English

Installation Documents

Parallel Splice Connector - T-PMPI-284-PC

US English

Product Bulletins

Copper Compression Parallel Splices

US English

Selection Guides

Copper Compression Parallel Splices

US English

Press Releases

Pan-Lug Parallel Splices - Press Release

US English

Related Products