PSN16-M

Loose Piece Splices

Parallel Splice, 20 – 16 AWG, nylon insulated, bulk package.

Specifications

Style

Parallel Splice

Wire Range In. (mm²)

20 - 16 AWG (0.75 - 1.5)

Barrel Configuration

Standard

Barrel Type

Seamless

Base Material

Brass

Insulation

Nylon

Panduit Color Code

Blue

Plating Type

Tinned

Part Number Series

PSN

Length In (mm)

0.75 (19.1)

Max. Insulation Diameter In. (mm)

0.15 (3.8)

Wire Strip Length In. (mm)

5/16" (7.9)

Flammability Rating

HB

Max. Voltage Rating

300V

CA-800/EZ Series Crimp Die

CA9 Series Crimp Die

CSA Certified

No

UL Listed

No

Packaging Type

Box

Pieces Per Reel

Part Features

• Designed to splice two solid or stranded wires together to repair or lengthen wires • Parallel design results in only one crimp required to complete splice • Seamless tubular barrel provides a consistent high performance quality crimp

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498383303

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

6000

Std. Ctn. Volume (cf)

0.0482

Resources

Part Drawings

Parallel Splices - Nylon Insulated

US English

Related Products