RSC2/0-4-X

Compression Connectors - Lugs

In-line reducing splice, 2/0 - #4 AWG code conductor.

Specifications

Length (In.)

2.88

Length (mm)

73.2

Reduces From Copper Conductor Size

2/0 AWG

Reduces to Copper Conductor Size

#4 - #3 AWG STR, #2 AWG SOL

Panduit Color Code

Black/Gray

Panduit Die Index No.

P45, P29

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

13 8

T&B Die Index No.

45 29

Packaging Details

UPC

07498342033

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC2/0-4-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products