RSC2/0-6-X

Compression Connectors - Lugs

In-line reducing splice, 2/0 - #6 AWG code conductor.

Specifications

Length (In.)

2.99

Length (mm)

75.9

Reduces From Copper Conductor Size

2/0 AWG

Reduces to Copper Conductor Size

#6 AWG

Panduit Color Code

Black/Blue

Panduit Die Index No.

P45, P24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

13 7

T&B Die Index No.

45 24

Packaging Details

UPC

07498342037

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0296

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC2/0-6-X

US English

Related Products