RSC4/0-1/0-X

Compression Connectors - Lugs

In-line reducing splice, copper compression, 4/0 - 1/0 AWG code conductor

Specifications

Length (In.)

3.13

Length (mm)

79.5

Reduces From Copper Conductor Size

4/0 AWG

Reduces to Copper Conductor Size

1/0 AWG

Panduit Color Code

Purple/Pink

Panduit Die Index No.

P54, P42

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

15 12

T&B Die Index No.

54 42

Packaging Details

UPC

07498345399

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSC4/0-1/0-X

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products