RSC4/0-4-X

Compression Connectors - Lugs

In-line reducing splice, 4/0 - #4 AWG code conductor.

Specifications

Length (In.)

3.12

Length (mm)

79.2

Reduces From Copper Conductor Size

4/0 AWG

Reduces to Copper Conductor Size

#4 - #3 AWG STR, #2 AWG SOL

Panduit Color Code

Purple/Gray

Panduit Die Index No.

P54, P29

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

15 8

T&B Die Index No.

54 29

Packaging Details

UPC

07498342032

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0318

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC4/0-4-X

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products