RSC750-500-6

Compression Connectors - Lugs

In-line reducing splice, 750 - 500 kcmil code conductor.

Specifications

Length (In.)

4.45

Length (mm)

113.0

Reduces From Copper Conductor Size

750 kcmil

Reduces to Copper Conductor Size

500 kcmil

Panduit Color Code

Black/Brown

Panduit Die Index No.

P106, P87

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

24 20

T&B Die Index No.

106 87

Packaging Details

UPC

07498344447

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0641

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSC750-500-6

US English

Related Products