RSC750-X4/0-6

Compression Connectors - Lugs

In-line reducing splice, 750 kcmil - 4/0 AWG flex code/flex conductor.

Specifications

Length (In.)

4.54

Length (mm)

115.3

Reduces From Copper Conductor Size

750 kcmil

Reduces to Copper Conductor Size

4/0 AWG Class I flex

Panduit Color Code

Black/Yellow

Panduit Die Index No.

P106, P62

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Burndy Die Index No.

24 16

T&B Die Index No.

106 62

Packaging Details

UPC

07498343197

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0446

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSC750-4/0-6

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products