RSC750-X500-6

Compression Connectors - Lugs

In-line reducing splice, 750 - 500 kcmil flex code/flex conductor.

Specifications

Length (In.)

4.63

Length (mm)

117.6

Reduces From Copper Conductor Size

750 kcmil

Reduces to Copper Conductor Size

500 kcmil Class I Flex

Panduit Color Code

Black/Pink

Panduit Die Index No.

P106, P99

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

24 400

T&B Die Index No.

106 99

Packaging Details

UPC

07498345431

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0974

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

Copper, Reducing Splices: RSC750-X500-6

US English

Related Products