RSCK2-4-1

Compression Connectors - Lugs

In-line reducing splice kit, #2 - #4 AWG code conductor. HSTTPN62-750-Q crystal clear PVC heat shrink 5/8" dia. x 7.500" long.

Specifications

Copper Conductor Size (kcmil)

66.37

Reduces to Copper Conductor Size

#4 AWG

BMEcat - AWG Area

NA

Copper Conductor Size (AWG)

66.37

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342047

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products