RSCK4/0-1/0-1

Compression Connectors - Lugs

In-line reducing splice kit, 4/0 - 1/0 AWG code conductor. HSTTPN100-775-Q crystal clear PVC heat shrink 1" dia. x 7.750" long. HSTTPN75-775-Q crystal clear PVC heat shrink 3/4" dia. x 7.750" long.

Specifications

Copper Conductor Size (kcmil)

266.82

Reduces to Copper Conductor Size

1/0 AWG

BMEcat - AWG Area

NA

Copper Conductor Size (AWG)

266.82

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345404

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products