RSCK4/0-4-1

Compression Connectors - Lugs

In-line reducing splice kit, 4/0 - #4 AWG code conductor. HSTTPN100-775-Q crystal clear PVC heat shrink 1" dia. x 7.750" long. HSTTPN50-438-L crystal clear PVC heat shrink 1/2" dia. x 4.375" long.

Specifications

Copper Conductor Size (kcmil)

266.82

Reduces to Copper Conductor Size

#4 AWG

BMEcat - AWG Area

NA

Copper Conductor Size (AWG)

266.82

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342048

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products