RSCK750-750-1

Compression Connectors - Lugs

In-line reducing splice kit, 750 - 750 kcmil code conductor. HSTTPN150-925-X crystal clear PVC heat shrink 1 1/2" dia. x 9.250" long.

Specifications

Copper Conductor Size (kcmil)

674.6

Reduces to Copper Conductor Size

750 kcmil

BMEcat - AWG Area

NA

Color Code

Black

Copper Conductor Size (AWG)

9/0

Max. Copper Conductor Size

750 kcmil

Panduit Die Index Number

P106

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345408

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSCK4-6-1 Product Page

US English

Related Products