RSCX750-4/0-3

Compression Connectors - Lugs

In-line reducing splice, 750 kcmil flex - 4/0 AWG code/flex conductor.

Specifications

Length (In.)

5.04

Length (mm)

128.0

Reduces From Copper Conductor Size

750 kcmil Class I flex

Reduces to Copper Conductor Size

4/0 AWG

Panduit Color Code

Yellow/Purple

Panduit Die Index No.

P115, P54

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

115 15

T&B Die Index No.

115 54

Packaging Details

UPC

07498343199

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0429

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Part Drawings

Copper, Reducing Splices: RSCX750-4/0-3

US English

Related Products