RSCX750-750-3

Compression Connectors - Lugs

In-line reducing splice, 750 flex - 750 kcmil code/flex conductor.

Specifications

Length (In.)

4.50

Length (mm)

114.3

Reduces From Copper Conductor Size

750 kcmil Class I flex

Reduces to Copper Conductor Size

750 kcmil

Panduit Color Code

Yellow/Black

Panduit Die Index No.

P115, P106

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

115 24

T&B Die Index No.

115 106

Packaging Details

UPC

07498343202

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Reducing Splices: RSCX750-750-3

US English

Catalog Cut Sheets

RSC4-6-L Product Page

US English

Related Products