SA1000-1

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, 1000 kcmil.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

5.25

Overall Length (mm)

133.4

Wire Strip Length (In.)

2.5625

Wire Strip Length (mm)

65.1

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

1000 kcmil

Copper Conductor Size (kcmil)

1000.0

Barrel Outside Diameter (In.)

1.84

Barrel Inside Diameter (In.)

1.18

Color Code

Brown

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

11/0

Copper Conductor Size (mm²)

506.7

Panduit Die Index Number

P161

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

302

T&B Die Index No.

161

Packaging Details

UPC

07498391290

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0365

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Catalog Cut Sheets

SA6-X Product Page

US English

Related Products