SA1-X

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, #1 AWG.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

2

Overall Length (mm)

50.8

Wire Strip Length (In.)

7/16

Wire Strip Length (mm)

11.1

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

#1 AWG

Copper Conductor Size (kcmil)

83.69

Barrel Outside Diameter (In.)

0.53

Barrel Inside Diameter (In.)

0.35

Color Code

Gold

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

83.69

Panduit Die Index Number

P45

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

471

T&B Die Index No.

45

Packaging Details

UPC

07498391220

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0180

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SA6-X Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Related Products