SA2-X

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, #2 AWG.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

2

Overall Length (mm)

50.8

Wire Strip Length (In.)

7/16

Wire Strip Length (mm)

11.1

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

#2 AWG

Copper Conductor Size (kcmil)

66.37

Barrel Outside Diameter (In.)

0.53

Barrel Inside Diameter (In.)

0.31

Color Code

Pink

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

66.37

Panduit Die Index Number

P42

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

348

T&B Die Index No.

45

Packaging Details

UPC

07498391215

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0291

Std. Ctn. Qty.

40

Std. Ctn. Volume (cf)

0.1164

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

SA6-X Product Page

US English

Part Drawings

SA Series Aluminum Splices

US English

Related Products