SA300-2

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, 300 kcmil.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

3.12

Overall Length (mm)

79.2

Wire Strip Length (In.)

1.5

Wire Strip Length (mm)

38.1

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

300 kcmil

Copper Conductor Size (kcmil)

336.4

Barrel Outside Diameter (In.)

1.01

Barrel Inside Diameter (In.)

0.65

Color Code

Blue

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

6/0

Panduit Die Index Number

P76

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

470

T&B Die Index No.

76

Packaging Details

UPC

07498391250

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SA6-X Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Related Products