SA6-X

Tin-Plated Aluminum Compression Connectors - Butt Splices

Aluminum splice, type SA, tin plated, #6 AWG.

Specifications

Material

Tin-Plated Aluminum

Overall Length (In.)

1.62

Overall Length (mm)

41.1

Wire Strip Length (In.)

3/4

Wire Strip Length (mm)

19.1

CSA Certified

Yes

UL Listed

Yes

Aluminum or Copper Conductor Size

#6 AWG

Copper Conductor Size (kcmil)

26.25

Barrel Outside Diameter (In.)

0.34

Barrel Inside Diameter (In.)

0.20

Color Code

Gray

Conductor Material

Tin-Plated Aluminum

Copper Conductor Size (AWG)

26.25

Panduit Die Index Number

P29

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

346

T&B Die Index No.

29

Packaging Details

UPC

07498391205

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

SA6-X Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

SA Series Aluminum Splices

US English

Related Products